Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 70.331.0610.1 |
---|---|
article description | bottom BAS GUT GM 6 M20 S A1 |
EAN | 4015573833890 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 250 mm |
---|---|
width packed | 200 mm |
height packed | 52 mm |
gross weight packed | 216 g |
net weight single part | 197 g |
volume packed | 750 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |