device connector RST20I7C 21 M01V GL
Articlenr. 9L.172.2253.0
RST® CLASSIC device connector, modular, straight, M25, number of poles 7, model male, connection type crimp, rated voltage 250 V / 400 V, rated current 20 A, longitudinal sealing yes, color of coding/ contact carrier light grey
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 9L.172.2253.0 |
---|---|
article description | device connector RST20I7C 21 M01V GL |
EAN | 4049088474583 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 304 mm |
---|---|
width packed | 256 mm |
height packed | 202 mm |
gross weight packed | 2840 g |
net weight single part | 26.4 g |
volume packed | 15720 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |