device connector RST20I2S S13 M91VL KG0
Articlenr. 96.024.6250.8
RST® CLASSIC device connector, modular, angled 90°, M25, number of poles 2, model male, connection type screw connection, rated voltage 50 V / 120 V, rated current 20 A, color of coding/ contact carrier pebble grey
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.024.6250.8 |
---|---|
article description | device connector RST20I2S S13 M91VL KG0 |
EAN | 4015573958296 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 304 mm |
---|---|
width packed | 256 mm |
height packed | 202 mm |
gross weight packed | 2995 g |
net weight single part | 29.1 g |
volume packed | 15720 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |