Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 46.031.M054.1 |
---|---|
article description | device connector RST16I3/2 B D03 MSW |
EAN | 4049088661556 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 314 mm |
---|---|
width packed | 138 mm |
height packed | 70 mm |
gross weight packed | 1212.2 g |
net weight single part | 22.534 g |
volume packed | 3033.24 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |