Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 27.630.3353.0 |
---|---|
article description | PCB connector 8513 BS / 3 OB |
EAN | 4049644018312 |
order unit | 100 piece(s) |
country of origin | TW |
customs tariff number | 85366990 |
packaging dimensions
length packed | 210 mm |
---|---|
width packed | 200 mm |
height packed | 20 mm |
gross weight packed | 1520 g |
net weight single part | 14.2 g |
volume packed | 840 ccm |
packaging | bag |
packaging quantity | 100 piece(s) |