Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.840.0453.0 |
---|---|
article description | PCB connector 8213 BFK / 4 TOP |
EAN | 4015573562448 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 200 mm |
---|---|
width packed | 89 mm |
height packed | 54 mm |
gross weight packed | 340 g |
net weight single part | 5.76 g |
volume packed | 961 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |