PCB pin header 8213 S / 6 W OB THR
Codice del prodotto 25.352.3606.0
PCB pin header, connection method depends on used socket part , 6 poles, with solder pin (2.6mm, tin plated), pitch: 5.08 mm, type of packing: carton, color: black, This product can be soldered by reflow and wave soldering,
Prezzo
Stock
Start page per gli articoli
Dati tecnici
Download
Accessori
Controparte
Stampa PDF
commercial data
article number | 25.352.3606.0 |
---|---|
article description | PCB pin header 8213 S / 6 W OB THR |
EAN | 4015573869493 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 104 mm |
---|---|
width packed | 68 mm |
height packed | 68 mm |
gross weight packed | 131.5 g |
net weight single part | 2.63 g |
volume packed | 481 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |