Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.716.0053.6 |
---|---|
article description | feed-through terminal WKF 16/35 BLAU |
EAN | 4015573501676 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 316 mm |
---|---|
width packed | 170 mm |
height packed | 52 mm |
gross weight packed | 1700 g |
net weight single part | 33 g |
volume packed | 2793 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |