![](/static/com.wieland.context.default/img/noImageTemp.jpg)
cable assembly GST08I2B- 75T 20GNO3
Articlenr. 90.210.2023.2
gesis® MICRO connection cable, female - free end, number of poles 2, rated voltage 50 V, rated current 6 A, cable type H03V2V2H2-F, fire class Eca, total length 2 m, nominal cross section conductor 0.75 mm², color of coding/ contact carrier green
Price
![](/static/com.wieland.context.default/img/spinner.gif)
Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 90.210.2023.2 |
---|---|
article description | cable assembly GST08I2B- 75T 20GNO3 |
EAN | 4049088365966 |
order unit | 100 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 390 mm |
---|---|
width packed | 290 mm |
height packed | 220 mm |
gross weight packed | 6630 g |
net weight single part | 63 g |
volume packed | 24882 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |