
solid state relay FLARE-24VDC/48VDC-2A
Articlenr. 80.020.4101.0
flare, solid state relay with 6,2 mm overall width, output, transistor module, spring clamp terminal, input: 24 V DC, output: 4,4 - 53 V DC/2 A, jumper At negative pole At the controll side , type: flare-24VDC/48VDC-2A
Price

Stock
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 80.020.4101.0 |
---|---|
article description | solid state relay FLARE-24VDC/48VDC-2A |
EAN | 4015573438842 |
order unit | 10 piece(s) |
country of origin | CZ |
customs tariff number | 85414900 |
packaging dimensions
length packed | 95 mm |
---|---|
width packed | 70 mm |
height packed | 80 mm |
gross weight packed | 243.66 g |
net weight single part | 22.48 g |
volume packed | 532 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |