Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 07.416.7153.0 |
---|---|
article description | cover plate 24 |
EAN | 4015573430020 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 155 mm |
---|---|
width packed | 120 mm |
height packed | 40 mm |
gross weight packed | 361.9 g |
net weight single part | 35.9 g |
volume packed | 744 ccm |
packaging | bag |
packaging quantity | 10 piece(s) |