PCB pin header 8513 SEG 4 / 8 W OB
Articlenr. 27.647.0453.1
PCB pin header, 8 poles, pitch: 3.5 mm, type of packing: carton, color:black
No longer available!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 27.647.0453.1 |
---|---|
article description | PCB pin header 8513 SEG 4 / 8 W OB |
EAN | 4015573999343 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 0 kg |
volume packed | 0 ccm |