Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z5.530.9225.0 |
---|---|
article description | PCB pin header 8142 / 12 Raster 10 |
EAN | 4015573142886 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 139 mm |
---|---|
width packed | 65 mm |
height packed | 34 mm |
gross weight packed | 141 g |
net weight single part | 2.44 g |
volume packed | 307 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |