Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z7.428.1410.0 |
---|---|
article description | cover BAS AD DD 24 ST |
EAN | 4015573823617 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 251 mm |
---|---|
width packed | 126 mm |
height packed | 136 mm |
gross weight packed | 985 g |
net weight single part | 86 g |
volume packed | 4301 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |