Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z7.409.8756.0 |
---|---|
article description | cover BAS AD DA 10 FS |
EAN | 4015573797512 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 196 mm |
---|---|
width packed | 111 mm |
height packed | 70 mm |
gross weight packed | 263.5 g |
net weight single part | 24 g |
volume packed | 1523 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |