Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 70.354.4836.1 |
|---|---|
| article description | hood EX GOT GI48 M40 09IA Z1 |
| EAN | 4015573740969 |
| order unit | 1 piece(s) |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 205 mm |
|---|---|
| width packed | 180 mm |
| height packed | 125 mm |
| gross weight packed | 1600 g |
| net weight single part | 1233 g |
| volume packed | 4612.5 ccm |
| packaging | cardboard |
| packaging quantity | 1 piece(s) |
To overview