Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 83.303.2039.1 |
---|---|
article description | connecting cable FCS 4 7 SIFK SIFK 20 |
EAN | 4015573777927 |
order unit | 4 piece(s) |
country of origin | CZ |
customs tariff number | 85444290 |
packaging dimensions
length packed | 438 mm |
---|---|
width packed | 362 mm |
height packed | 308 mm |
gross weight packed | 5990 g |
net weight single part | 1469.8 g |
volume packed | 48835 ccm |
packaging | cardboard |
packaging quantity | 4 piece(s) |