Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.181.5353.0 |
---|---|
article description | printed circuit board terminal 8291 D / 3 / 9 OB |
EAN | 4015573178540 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 185 mm |
---|---|
width packed | 89 mm |
height packed | 69 mm |
gross weight packed | 1000 g |
net weight single part | 15.076 g |
volume packed | 1136 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |