21325

printed circuit board terminal 8191 / 9/ 5 OB

Articlenr. 25.169.0553.0

PCB terminal with screw connection with rising cage clamp system, 5 poles, with solder pin (3.5mm), max. cross section: 2.5 mm², pitch: 5 mm, type of packing: carton, color: grey

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

commercial data

article number25.169.0553.0
article description printed circuit board terminal 8191 / 9/ 5 OB
EAN4015573177482
order unit50 piece(s)
country of originDE
customs tariff number85369010

packaging dimensions

length packed199 mm
width packed58 mm
height packed54 mm
gross weight packed447 g
net weight single part8.598 g
volume packed623 ccm
packaging cardboard
packaging quantity50 piece(s)

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others