Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 25.161.1253.0 |
|---|---|
| article description | printed circuit board terminal 8191 / 12 OB |
| EAN | 4015573175686 |
| Minimum order quantitiy | 50 piece(s) |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 197 mm |
|---|---|
| width packed | 69 mm |
| height packed | 59 mm |
| gross weight packed | 915 g |
| net weight single part | 17.73 g |
| volume packed | 802 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
To overview