Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 80.063.4129.3 |
---|---|
article description | marking tag FLARE MOVE BM SERIE 38 |
EAN | 4015573648227 |
order unit | 1 piece(s) |
country of origin | DE |
customs tariff number | 39269097 |
packaging dimensions
length packed | 200 mm |
---|---|
width packed | 120 mm |
height packed | 5 mm |
gross weight packed | 16.9 g |
net weight single part | 13.9 g |
volume packed | 120 ccm |
packaging | bag |
packaging quantity | 1 piece(s) |