Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 96.051.4553.0 |
---|---|
article description | connector RST20I5S B1 ZR3 GL |
EAN | 4015573875906 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 360 mm |
---|---|
width packed | 340 mm |
height packed | 200 mm |
gross weight packed | 6840 g |
net weight single part | 58.24 g |
volume packed | 24480 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |