Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 27.341.3953.0 |
---|---|
article description | PCB connector 8213 B / 9 S OB |
EAN | 4015573999152 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 350 mm |
---|---|
width packed | 135 mm |
height packed | 30 mm |
gross weight packed | 637.6 g |
net weight single part | 15.35 g |
volume packed | 1417.5 ccm |
packaging | cardboard |
packaging quantity | 36 piece(s) |