Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.346.3353.0 |
---|---|
article description | PCB connector 8213 B / 3 VL OB |
EAN | 4015573192027 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 153 mm |
---|---|
width packed | 82 mm |
height packed | 83 mm |
gross weight packed | 675 g |
net weight single part | 5.995 g |
volume packed | 1041 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |