Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 91.921.3453.0 |
---|---|
article description | connector GST15I2S B1 ZR1WW PB01 |
EAN | 4015573915992 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 262 mm |
---|---|
width packed | 166 mm |
height packed | 76 mm |
gross weight packed | 999.47 g |
net weight single part | 9.416 g |
volume packed | 3305 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |