Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 92.050.8853.0 |
---|---|
article description | flat cable adapter GST18I5A S E F8 |
EAN | 4015573913417 |
order unit | 3 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 408 mm |
---|---|
width packed | 272 mm |
height packed | 248 mm |
gross weight packed | 6776.1 g |
net weight single part | 2020 g |
volume packed | 27522 ccm |
packaging | cardboard |
packaging quantity | 3 piece(s) |