Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.198.0353.0 |
---|---|
article description | printed circuit board terminal 8192 E / 3 / 6 |
EAN | 4015573334908 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 142 mm |
---|---|
width packed | 80 mm |
height packed | 44 mm |
gross weight packed | 326 g |
net weight single part | 6 g |
volume packed | 500 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |