21382

PCB排针 8513 S / 6 W OB THR

Articlenr. 25.647.0606.0

PCB插头,针距 3,5mm,6极,封闭式,连接方向平行于PCB,黑,针长 2.6mm(THR),系列号: 8513 S/6 W OB THR

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

商业数据

部件号25.647.0606.0
文章描述 PCB排针 8513 S / 6 W OB THR
EAN4015573877252
订货单位50 一片
原籍国DE
海关税号85369010

包装尺寸

包装长度79 mm
包装宽度98 mm
高度包装45 mm
包装毛重86,95 g
单件净重1,35 g
容积包装348 ccm
包装
50 一片

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others