21276

PCB pin header 8213 S E / 3 G OB

Articlenr. 25.354.3353.0

PCB pin header, connection method depends on used socket part , 3 poles, pitch: 5.08 mm, type of packing: carton, color: grey

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

commercial data

article number25.354.3353.0
article description PCB pin header 8213 S E / 3 G OB
EAN4015573194960
order unit100 piece(s)
country of originDE
customs tariff number85369010

packaging dimensions

length packed157 mm
width packed128 mm
height packed82 mm
gross weight packed340 g
net weight single part2.8 g
volume packed1648 ccm
packaging cardboard
packaging quantity100 piece(s)

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others