Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.622.0353.0 |
---|---|
article description | PCB connector 8813 B / 3 VR |
EAN | 4015573560284 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 142 mm |
---|---|
width packed | 80 mm |
height packed | 44 mm |
gross weight packed | 255 g |
net weight single part | 2.325 g |
volume packed | 500 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |