21396

PCB排针 8813 S/ 3 W OB THR

Articlenr. 27.627.0308.0

PCB插头,针距3.81mm,3极,封闭式,连接方向垂直于PCB,黑,针长 1.5mm (THR),包装:盒装,系列号: 8813 S/ 3 W OB THR

还没有!


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

商业数据

部件号27.627.0308.0
文章描述 PCB排针 8813 S/ 3 W OB THR
EAN4049644017643
订货单位100 一片
原籍国DE
海关税号85369010

包装尺寸

包装长度0 mm
包装宽度0 mm
高度包装0 mm
包装毛重0 g
单件净重0 kg
容积包装0 ccm

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others