Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.360.0253.0 |
---|---|
article description | PCB connector 8313 B / 2 |
EAN | 4015573195493 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 135 mm |
---|---|
width packed | 81 mm |
height packed | 81 mm |
gross weight packed | 432 g |
net weight single part | 3.89 g |
volume packed | 886 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |