Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 25.342.1253.0 |
---|---|
article description | PCB connector 8213 BL / 12 G |
EAN | 4015573355606 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 185 mm |
---|---|
width packed | 89 mm |
height packed | 69 mm |
gross weight packed | 554.5 g |
net weight single part | 10.21 g |
volume packed | 1136 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |