Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 27.341.3653.0 |
---|---|
article description | PCB connector 8213 B / 6 S OB |
EAN | 4015573687448 |
order unit | 50 piece(s) |
country of origin | GB |
customs tariff number | 85366990 |
packaging dimensions
length packed | 110 mm |
---|---|
width packed | 130 mm |
height packed | 60 mm |
gross weight packed | 547.5 g |
net weight single part | 10.3 g |
volume packed | 858 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |