Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.703.6055.0 |
---|---|
article description | multi-tier terminal WKFN 2,5 E1/2/35 |
EAN | 4015573718517 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 237 mm |
---|---|
width packed | 140 mm |
height packed | 55 mm |
gross weight packed | 835 g |
net weight single part | 15.7 g |
volume packed | 1825 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |