Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 56.703.6955.1 |
---|---|
Article description | Multi-tier terminal WKFN 2,5 E/VB/35 |
EAN | 4015573729254 |
Order Unit | 100 piece(s) |
Country of origin | DE |
Customs tariff number | 85369010 |
Packaging dimensions
Length packed | 355 mm |
---|---|
Width packed | 140 mm |
Height packed | 55 mm |
Gross weight packed | 1235 g |
Net weight single part | 11.7 g |
Volume packed | 2734 ccm |