Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.703.7855.0 |
---|---|
article description | multi-tier terminal WKFN 2,5 E/D/SL/35 |
EAN | 4015573747661 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 355 mm |
---|---|
width packed | 140 mm |
height packed | 55 mm |
gross weight packed | 1433 g |
net weight single part | 13.5 g |
volume packed | 2734 ccm |