Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 56.703.7355.5 |
|---|---|
| article description | multi-tier terminal WKFN 2,5 E/35/NGL |
| EAN | 4015573747890 |
| Minimum order quantitiy | 100 piece(s) |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 393 mm |
|---|---|
| width packed | 137 mm |
| height packed | 83 mm |
| gross weight packed | 1330 g |
| net weight single part | 11.6 g |
| volume packed | 4469 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
To overview