Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 56.702.7053.0 |
---|---|
article description | multi-tier terminal WKF 1,5 E / 35 |
EAN | 4015573462465 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 268 mm |
---|---|
width packed | 175 mm |
height packed | 55 mm |
gross weight packed | 1100 g |
net weight single part | 10 g |
volume packed | 2580 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |