Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 56.703.6555.0 |
---|---|
Article description | Knife disconnect terminal WKFN 2,5 TKM E1/35 |
EAN | 4015573834682 |
Order Unit | 50 piece(s) |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 237 mm |
---|---|
Width packed | 140 mm |
Height packed | 55 mm |
Gross weight packed | 850 g |
Net weight single part | 15.5 g |
Volume packed | 1825 ccm |