Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 57.503.9055.0 |
---|---|
Article description | Initiator terminal WK 2,5-3 D/U-PGN /V0 |
EAN | 4015573507821 |
Order Unit | 50 piece(s) |
Country of origin | DE |
Customs tariff number | 85369010 |
Packaging dimensions
Length packed | 173 mm |
---|---|
Width packed | 158 mm |
Height packed | 71 mm |
Gross weight packed | 1079.45 g |
Net weight single part | 18.32 g |
Volume packed | 1941 ccm |