Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 56.706.0053.6 |
|---|---|
| article description | feed-through terminal WKF 6/35 BLAU |
| EAN | 4015573501621 |
| Minimum order quantitiy | 100 piece(s) |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 262 mm |
|---|---|
| width packed | 205 mm |
| height packed | 54 mm |
| gross weight packed | 1477 g |
| net weight single part | 13.9 g |
| volume packed | 2900 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
To overview