Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 56.703.0053.0 |
---|---|
Article description | Feed-through terminal WKF 2,5 / 35 |
EAN | 4015573346673 |
Order Unit | 100 St |
Country of origin | RS |
Customs tariff number | 85369010 |
Dimensions
Length packed | 320 mm |
---|---|
Width packed | 109 mm |
Height packed | 45 mm |
Gross weight packed | 740 g |
Net weight single part | 6.9 g |
Volume packed | 1570 ccm |