Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 56.716.0353.0 |
|---|---|
| article description | feed-through terminal WKF 16/35 PV/WKFN |
| EAN | 4015573735330 |
| order unit | 20 piece(s) |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 199 mm |
|---|---|
| width packed | 130 mm |
| height packed | 54 mm |
| gross weight packed | 670 g |
| net weight single part | 31.1 g |
| volume packed | 1397 ccm |
| packaging | cardboard |
| packaging quantity | 20 piece(s) |
To overview