Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 57.503.2555.6 |
---|---|
article description | feed-through terminal WK2,5U/D/8113S/V/VK/V0 |
EAN | 4015573604865 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 169 mm |
---|---|
width packed | 123 mm |
height packed | 53 mm |
gross weight packed | 563 g |
net weight single part | 10.38 g |
volume packed | 1102 ccm |