Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 57.503.2255.0 |
---|---|
Article description | Feed-through terminal WK2,5U/D/8113S/V/LD25V0 |
EAN | 4015573604834 |
Order Unit | 50 St |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 169 mm |
---|---|
Width packed | 123 mm |
Height packed | 53 mm |
Gross weight packed | 488 g |
Net weight single part | 8.88 g |
Volume packed | 1102 ccm |