Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 57.503.2855.0 |
---|---|
article description | feed-through terminal WK2,5U/8113S/V/LED50/V0 |
EAN | 4015573604896 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 179 mm |
---|---|
width packed | 115 mm |
height packed | 59 mm |
gross weight packed | 413 g |
net weight single part | 6.84 g |
volume packed | 1215 ccm |
packaging | cardboard |
packaging quantity | 50 piece(s) |