Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z5.523.5653.0 |
---|---|
article description | end bracket WE 2/U |
EAN | 4015573142114 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 376 mm |
---|---|
width packed | 156 mm |
height packed | 83 mm |
gross weight packed | 3260 g |
net weight single part | 30.55 g |
volume packed | 4868 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |
Eldas Number
158910036