Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 58.506.9055.0 |
---|---|
article description | earth terminal WT 6 PE |
EAN | 4049088154072 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 258 mm |
---|---|
width packed | 167 mm |
height packed | 52 mm |
gross weight packed | 2000 g |
net weight single part | 19.93 g |
volume packed | 2240 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |
Eldas Number
158130366