Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 55.703.9053.0 |
---|---|
Article description | Earth terminal WKMF 2,5 SL/15 |
EAN | 4015573671379 |
Order Unit | 100 piece(s) |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 200 mm |
---|---|
Width packed | 140 mm |
Height packed | 45 mm |
Gross weight packed | 543.9 g |
Net weight single part | 4.83 g |
Volume packed | 1260 ccm |